Download document () of 20
We make what matters work*

180767

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket for insulated divider, corner section

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180767
EAN
4015081759323
Product Length/Depth
666 mm
Product Height
103 mm
Product Width
828 mm
Product Weight
3.493 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.