Download document () of 20
We make what matters work*

180768

Eaton xEnergy Main LV systems LV switchgear. OpenFrame top end plate, closed, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180768
EAN
4015081759330
Product Length/Depth
760 mm
Product Height
34 mm
Product Width
115.5 mm
Product Weight
2.816 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.