Download document () of 20
We make what matters work*

180772

Eaton xEnergy Main LV systems LV switchgear. Universal mounting plate, stacked, side-by-side, depth 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180772
EAN
4015081759408
Product Length/Depth
848 mm
Product Height
2043.3 mm
Product Width
51 mm
Product Weight
25.4 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.