Knowledge Search
Download document () of 20
We make what matters work*

180D7477

Fuse-link, high speed, 1800 A, DC 1500 V, 100 kA, size 4, 105 x 120 x 155 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D7477
EAN
5996516045770
Product Length/Depth
120 mm
Product Height
155 mm
Product Width
120 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
1800 A
Voltage rating
1500 V
Voltage type
DC
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
Flush end
Fuse size
4

Compatible fuse holders

Suitable for
semiconductor protection

Export product specification