Knowledge Search
Download document () of 20
We make what matters work*

180D7698

Fuse-link, high speed, 1250 A, DC 1500 V, 100 kA, size 4, 105 x 120 x 155 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D7698
EAN
5996516044407
Product Length/Depth
140 mm
Product Height
80 mm
Product Width
120 mm
Product Weight
640 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
1250 A
Voltage rating
1500 V
Voltage type
DC
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
Flush end
Fuse size
4

Compatible fuse holders

Suitable for
semiconductor protection

Export product specification

Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.