Knowledge Search
Download document () of 20
We make what matters work*

180F

Eaton Crouse-Hinds series Condulet Form 8 cover, Feraloy iron alloy, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 cover
Catalog Number
180F
UPC
782274002002
Product Length/Depth
1.3 in
Product Height
4.15 in
Product Width
0.39 in
Product Weight
0.28 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1/2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.