Download document () of 20
We make what matters work*

180MT

Eaton Bussmann series high speed British standard fuse, Single barrel, 180A, 690 VAC/350 VDC (IEC), 700 VAC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 350 VDC (IEC)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
180MT
UPC
051712832106
EAN
5027590036276
Product Length/Depth
110 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
236 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Designed and tested to BS88 part 4
IEC 60269-4
UL recognized

Electrical data

Amperage Rating
180 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
350 V
Interrupt rating
200 kA RMS Sym (IEC/UL), 40 kA at 350 Vdc (IEC)
Class
Class aR
Pre arc (I2T)
3800
Clearing (I2T)
25000 at 415 V, 38000 at 660 V
Watt losses
26 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
MC-700 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification