Eaton DMV Switch-disconnector, DMV, 160 A, 3P + N (solid), Stop Function optional, Without rotary handle and drive shaft, Screw terminal, drilling dimension 6,5 mm
Product Name |
Eaton DMV Switch-disconnector
|
Catalog Number |
1814177
|
EAN |
8711426958708
|
Product Length/Depth |
59 mm
|
Product Height |
122 mm
|
Product Width |
158 mm
|
Product Weight |
0.884 kg
|
Certifications |
KEMA
EAC RoHS IEC/EN 60204 VDE 0660 Lloyds CE IEC/EN 60947-3 IEC/EN 60947 |
Product Category |
|
Features |
Version as maintenance-/service switch
Version as main switch Version as emergency stop installation |
Actuator color |
Other
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Pollution degree |
3
|
Rated impulse withstand voltage (Uimp) |
8000 V
|
Rated permanent current at AC-21, 400 V |
160 A
|
Rated permanent current at AC-23, 400 V |
154 A
|
Rated uninterrupted current (Iu) |
160 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Switching power at 400 V |
90 kW
|
Accessories |
|
Device construction |
Complete device in housing
|
Rated short-time withstand current (Icw) |
8 kA, Contacts, 1 second
8 kA |
Electrical connection type of main circuit |
Screw connection
|
Mounting position |
As required
|
Actuator type |
Other
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Ambient storage temperature - max |
80 °C
|
Ambient storage temperature - min |
-30 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
3.9 W
|
Number of auxiliary contacts (change-over contacts) |
0
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Rated conditional short-circuit current (Iq) |
100 kA
50 kA at In = 160 |
Overvoltage category |
III
|
Breaking current |
50 kA (at In = 160)
14.5 kA (at In = 100) |
Degree of protection (front side) |
IP20
|
Number of poles |
Three-pole + N
|
Connection type |
Screw terminal, drilling dimension 6,5 mm
|
Mounting method |
Surface mounting
|
Degree of protection |
NEMA Other
|
Suitable for |
Ground mounting
Distribution board installation |
Functions |
Optional Stop Function
|
Number of switches |
1
|
Screw size |
M6 x 16, Terminal screw
|
Lifespan, mechanical |
10,000 Operations
|
Let-through energy |
Max. 67 kA²s (at In = 100)
Max. 600 kA²s (at In = 160) |
Terminal capacity |
75 mm², Flat conductor connection with busbars
|
Safety parameter (EN ISO 13849-1) |
B10d values as per EN ISO 13849-1, table C.1
|
Number of auxiliary contacts (normally open contacts) |
0
|
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3) |
1232 A
|
Rated breaking capacity at 500 V (cos phi to IEC 60947-3) |
848 A
|
Rated insulation voltage (Ui) |
1000 V
|
Rated operating voltage (Ue) - max |
690 V
|
Rated operating voltage (Ue) - min |
690 V
|
Rated operational voltage (Ue) at AC - max |
690 V
|
Rated operational current (Ie) at AC-21, 400 V, 415 V |
160 A
|
Short-circuit protection rating |
160/100, Fuse, Contacts
|
Rated operational current (Ie) at AC-21, 500 V |
160 A
|
Rated operational current (Ie) at AC-21, 690 V |
125 A
|
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V |
160 A
|
Rated operational current (Ie) at AC-22, 500 V |
160 A
|
Rated operational current (Ie) at AC-22, 690 V |
125 A
|
Rated operational current (Ie) at AC-23A, 400 V, 415 V |
154 A
|
Rated operational current (Ie) at AC-23A, 500 V |
106 A
|
Rated operational current for specified heat dissipation (In) |
160 A
|
Rated operational power at AC-23A, 400 V, 50 Hz |
90 kW
|
Rated operational power at AC-23A, 500 V, 50 Hz |
75 kW
|
Rated operational power at AC-3, 380/400 V, 50 Hz |
0 kW
|
Uninterrupted current |
Rated uninterrupted current Iu is specified for max. cross-section.
|
Housing material |
Plastic
|