Download document () of 20
We make what matters work*

1814448

Eaton DMV Switch-disconnector, 3p, 630A, with shaft and handle

General specifications

Product Name
Eaton DMV Switch-disconnector
Catalog Number
1814448
EAN
8711426850668
Product Length/Depth
310 mm
Product Height
110 mm
Product Width
250 mm
Product Weight
4.7 kg
Certifications
Lloyds
KEMA
IEC/EN 60204
CE
RoHS
IEC/EN 60947-3
EAC
IEC/EN 60947
VDE 0660

Product specifications

Product Category
  • Main switch
  • Switch-disconnector
Actuator color
Other
Fitted with:
Operating shaft and knob
Pollution degree
3
Rated impulse withstand voltage (Uimp)
12000 V
Rated permanent current at AC-21, 400 V
630 A
Rated permanent current at AC-23, 400 V
630 A
Rated uninterrupted current (Iu)
630 A
Accessories
  • Auxiliary contact fitted by user.
  • Connection materials included with supplied equipment.
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
36 kA, Contacts, 1 second
36 kA
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Long turning handle
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Heat dissipation per pole, current-dependent Pvid
17.5 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
50 kA at In = 1000
100 kA
Overvoltage category
III
Breaking current
70 kA (at In = 1000)
65 kA (at In = 630)
Degree of protection (front side)
IP00
Number of poles
Three-pole
Mounting method
Surface mounting
Degree of protection
NEMA Other
Functions
Optional Stop Function
Number of switches
1
Lifespan, mechanical
5,000 Operations
Let-through energy
Max. 3200 kA²s (at In = 630)
Max. 4200 kA²s (at In = 1000)
Number of auxiliary contacts (normally open contacts)
0
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
5040 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
4600 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
3496 A
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
630 A
Short-circuit protection rating
1000/630, Fuse, Contacts
Rated operational current (Ie) at AC-21, 500 V
630 A
Rated operational current (Ie) at AC-21, 690 V
630 A
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V
630 A
Rated operational current (Ie) at AC-22, 500 V
630 A
Rated operational current (Ie) at AC-22, 690 V
630 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
630 A
Rated operational current (Ie) at AC-23A, 500 V
575 A
Rated operational current (Ie) at AC-23A, 690 V
437 A
Rated operational current for specified heat dissipation (In)
630 A
Rated operational power at AC-23A, 400 V, 50 Hz
375 kW
Rated operational power at AC-23A, 500 V, 50 Hz
425 kW
Rated operational power at AC-23A, 690 V, 50 Hz
425 kW
Tightening torque
28 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.