Download document () of 20
We make what matters work*
To be discontinued

181585

Eaton XV License for adding XV-3.3-..-...-...-1B

General specifications

Product Name
Eaton XV license
Catalog Number
181585
EAN
7640130098725
Product Length/Depth
230 mm
Product Height
2 mm
Product Width
162 mm
Product Weight
0.016 kg
Certifications
UL/CSA certification not required

Product specifications

Type
License product certificate for PLC upgrading
Electrical accessory type
Other
Mechanical accessory type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.