Knowledge Search
Download document () of 20
We make what matters work*

181B2689

Fuse 700A 690VAC 6.9URD32D11A0700 Ferraz.

General specifications

Product Name
Eaton SVX/SPX fuse
Catalog Number
181B2689
UPC
786689858209
Product Length/Depth
190 mm
Product Height
125 mm
Product Width
100 mm
Product Weight
0.63 kg
Certifications
UL Listed

Product specifications

Series
SVX/SPX

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.