Download document () of 20
We make what matters work*

182402

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. IP2X protection against contact with a finger for 3 to 5 pole K240 terminals

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
182402
EAN
4015081773282
Product Length/Depth
96.6 mm
Product Height
54.6 mm
Product Width
41.7 mm
Product Weight
0.028 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Accessory
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.