Download document () of 20
We make what matters work*

182403

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. IP2X protection against contact with a finger for 3 to 5 pole K2x240 terminals

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
182403
EAN
4015081773299
Product Length/Depth
103.4 mm
Product Height
64.4 mm
Product Width
58.4 mm
Product Weight
0.036 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Accessory
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.