Download document () of 20
We make what matters work*

182408

Eaton Moeller® series CI-K Insulated enclosure CI-K2H, H x W x D = 181 x 100 x 80 mm, for T0-1, hard knockout version, with mounting plate screen

General specifications

Product Name
Eaton Moeller® series CI-K Insulated enclosure
Catalog Number
182408
EAN
4015081773343
Product Length/Depth
181 mm
Product Height
80 mm
Product Width
100 mm
Product Weight
0.4 kg
Compliances
CE
Catalog Notes
1 contact unit = 2 contacts

Product specifications

Type
Insulated enclosure
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Not applicable.
10.12 Electromagnetic compatibility
Not applicable.
10.13 Mechanical function
Not applicable.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Assembly sheet screen
Metric knockouts
Enclosure material
Plastic
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
10 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Accessories
Clamps for connecting a cable screen across a large area without any discontinuity included with supplied equipment..
Degree of protection
IP65
NEMA 12
Model
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.