Download document () of 20
We make what matters work*

182417

Eaton Moeller® series P1 Main switch, P1, 32 A, surface mounting, 3 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position, hard knockout version, with assembly sheet screen

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
182417
EAN
4015081773435
Product Length/Depth
116 mm
Product Height
181 mm
Product Width
100 mm
Product Weight
0.543 kg
Certifications
IEC/EN 60947
VDE 0660
IEC/EN 60947-3
IEC/EN 60204

Export product specification

eCAD model

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.