Download document () of 20
We make what matters work*

182433

Eaton Moeller® series T0 Main switch, T0, 20 A, surface mounting, 3 contact unit(s), 3 pole, 2 N/O, 1 N/C, Emergency switching off function, Lockable in the 0 (Off) position, hard knockout version, with assembly sheet screen

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
182433
EAN
4015081773596
Product Length/Depth
136 mm
Product Height
181 mm
Product Width
100 mm
Product Weight
0.575 kg
Certifications
IEC/EN 60204
IEC/EN 60947
VDE 0660
IEC/EN 60947-3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.