Download document () of 20
We make what matters work*

182446

Eaton Moeller series xComfort - Actuators. Smart Dimming Actuator, R/L/C/LED, 0-250W, 230VAC

General specifications

Product Name
Eaton Moeller series xComfort dimming actuator
Catalog Number
182446
EAN
4015081773732
Product Length/Depth
149.63 mm
Product Height
27.7 mm
Product Width
34.06 mm
Product Weight
0.06 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Actuation function
Dimming
Bus system product type
Actuator
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Output power - max
250 W
Output power - min
0 W
Fitted with:
Bus connection
LED indication
Switching power LED - max
100 W
Voltage rating - max
230 V
Voltage rating - min
230 V
Width in number of modular spacings
3
Power supply
Mains
Number of outputs
1
Degree of protection
IP20
Load type
Universal and LED retrofit
Model
Dimming actuator
Mounting method
Built-in installation
Built-in
Suitable for
Constant current
Constant voltage
Number of linkable devices
32

Export product specification