Download document () of 20
We make what matters work*

182448

Eaton Moeller series xComfort - Actuators. Smart Dimming Actuator, R/L/C/LED, 0-500W, 230VAC, local input

General specifications

Product Name
Eaton Moeller series xComfort dimming actuator
Catalog Number
182448
EAN
4015081773756
Product Length/Depth
149.63 mm
Product Height
27.7 mm
Product Width
34.06 mm
Product Weight
0.067 kg
Compliances
RoHS conform

Product specifications

Features
Local operation/hand operation
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Actuation function
Dimming
Bus system product type
Actuator
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Output power - max
500 W
Output power - min
0 W
Fitted with:
LED indication
Bus connection
Switching power LED - max
200 W
Voltage rating - max
230 V
Voltage rating - min
230 V
Width in number of modular spacings
3
Power supply
Mains
Number of outputs
1
Degree of protection
IP20
Load type
Universal and LED retrofit
Functions
Substation input
Model
Dimming actuator
Mounting method
Built-in
Built-in installation
Suitable for
Constant current
Constant voltage
Number of linkable devices
32

Export product specification