Download document () of 20
We make what matters work*

182479

Eaton xComfort BF LV systems Final Distribution Boards. Flush-mounting/hollow wall, slim, inspection window, white, 33 SU per row, 6 rows, 100 mm mounting depth

General specifications

Product Name
Eaton xComfort BF small distribution board
Catalog Number
182479
EAN
4015081774074
Product Length/Depth
101 mm
Product Height
1068 mm
Product Width
749.5 mm
Product Weight
21.5 kg
Compliances
RoHS conform
Certifications
IEC/EN 61439-1
IEC/EN 61439-3
IEC/EN 62208

Product specifications

Used with
BF flat distribution board
Basic device
Installation distribution board
Special features
IP30 Protection Class I Steel sheet enclosure white (RAL 9016)
Type
Basic device BF flat DBO Installation distribution boards
Features
EMC-version
Earthing terminal block
Neutral terminal block
Signal passing door
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1890 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Fitted with:
Wall trough
Door frame with DIN-rails
Front plates
Door with three-point turn-lock
Neutral-/protective conductor terminal
Enclosure material
Steel
Built-in height
1039 mm
Built-in width
720 mm
Cable entry postion
Cable entries on top and bottom
Terminal type
Screw terminals
Built-in depth
100 mm
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
65 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
130 W
Closure type
Other
Cover/door color
White
Transparent
Cover/door model
With notch
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
33
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Voltage rating at AC
415 V AC
Color
White
Traffic white (RAL 9016)
Number of rows
6
Frequency rating of contacts
50 Hz / 60 Hz
Module rack type
Single-rail
Degree of protection
IK07 (impact resistance)
IP30
Number of module space units per row
33
Protection class
I (earthed)
Protective shrouding material
Metal
Functions
Extension possible
Basic device
Sealable
Material
Sheet steel, powder-coated
Mounting method
Flush mounting
Flush mounted (plaster)
Hollow-wall mounting and flush mounting
DIN-rail
Internal depth
95 mm
PE and N terminal number and cross section
N: 2 x 25 mm² + 43 x 16 mm²
PE: 2 x 25 mm² + 58 x 16 mm²
Number of openings for socket outlets
0

Export product specification