Download document () of 20
We make what matters work*

182485

Eaton xComfort BF LV systems Final Distribution Boards. Support bracket for KSK-KLV terminal support, installed on top/bottom/side next to DIN-rails on mounting subrack

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
182485
EAN
4015081774135
Product Length/Depth
26.1 mm
Product Height
38.5 mm
Product Width
245 mm
Product Weight
0.083 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.