Download document () of 20
We make what matters work*

182486

Eaton xComfort BF LV systems Final Distribution Boards. Support bracket for SK-KLV terminal support, installed on top/bottom/sides next to the DIN-rails on the mounting subrack

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
182486
EAN
4015081774142
Product Length/Depth
26 mm
Product Height
44.5 mm
Product Width
243.5 mm
Product Weight
0.075 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.