Download document () of 20
We make what matters work*

182487
BFZ-HWS

Eaton xComfort BF LV systems Final Distribution Boards. Mounting kit for installing the flush mounting/hollow wall slim distribution board, 4 straps, screws

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
182487
EAN
4015081774159
Product Length/Depth
38.2 mm
Product Height
59.4 mm
Product Width
33 mm
Product Weight
0.022 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.