Download document () of 20
We make what matters work*

182488

Eaton xComfort BF LV systems Final Distribution Boards. Cable retainer for organized wiring inside, installed on the sides next to the DIN-rail on the mounting subrack

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
182488
EAN
4015081774166
Product Length/Depth
25 mm
Product Height
33 mm
Product Width
24.5 mm
Product Weight
0.008 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.