Download document () of 20
We make what matters work*

182504
XTSZFFPC-W1100

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), closed, W=1100mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182504
EAN
4015081774326
Product Length/Depth
44 mm
Product Height
1940 mm
Product Width
1092 mm
Product Weight
28.063 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1100 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.