Download document () of 20

182522

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), ventilated, W=600mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182522
EAN
4015081774500
Product Length/Depth
65 mm
Product Height
1940 mm
Product Width
592 mm
Product Weight
19.175 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.