Download document () of 20
We make what matters work*

182523

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), ventilated, W=800mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182523
EAN
4015081774517
Product Length/Depth
65 mm
Product Height
1940 mm
Product Width
792 mm
Product Weight
24.48 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.