Download document () of 20
We make what matters work*

182584

Eaton xEnergy Basic LV systems Low voltage switchgear. Switch-disconnectors mounting unit Dumeco, 160/400-400-RH-W

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
182584
EAN
4015081775125
Product Length/Depth
55 mm
Product Height
299 mm
Product Width
320 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Color
White
RAL-number
9016
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
400 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.