Download document () of 20
We make what matters work*

182590

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 63-160 A, 3/4 p, W=400mm, QSA, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
182590
EAN
4015081775187
Product Length/Depth
90 mm
Product Height
299 mm
Product Width
320 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
1
Number of fuse switch disconnectors
1
Amperage rating
160 A
Number of poles
Four-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.