Download document () of 20
We make what matters work*

182593

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate, easy installation, NZM4, vertical, W = 400 mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
182593
EAN
4015081775217
Product Length/Depth
25 mm
Product Height
260 mm
Product Width
318 mm
Product Weight
1.72 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.