Download document () of 20
We make what matters work*

182912

Eaton xEnergy Main LV systems LV switchgear. Section connection screw kit, galvanized, M8, IP55

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182912
EAN
4015081778409
Product Length/Depth
170 mm
Product Height
30 mm
Product Width
110 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Material
Steel
Model
Components for lace up technique

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.