Download document () of 20
We make what matters work*

182913

Eaton xEnergy Main LV systems LV switchgear. Busbar supports, switch-fuse strips, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182913
EAN
4015081778416
Product Length/Depth
432 mm
Product Height
25 mm
Product Width
39 mm
Product Weight
0.46 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1600 A
Busbar distance
185 mm
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.