Download document () of 20
We make what matters work*

182925

Eaton Moeller® series M30 Illuminated pushbutton actuator, RMQ-Titan, Flat, momentary, White, Blank, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 illuminated pushbutton
Catalog Number
182925
EAN
4015081778522
Product Length/Depth
36 mm
Product Height
30 mm
Product Width
46 mm
Product Weight
0.041 kg
Warranty
Certifications
IEC/EN 60947
VDE 0660
CSA File No.: 012528
CSA Class No.: 3211-03
DNV
UL File No.: E29184
GL
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05 and 94-M91
CE marking
UL Category Control No.: NKCR
UL Listed
CSA certified

Product specifications

Used with
M22 contact blocks and indicating lights
Type
Illuminated pushbutton actuator
Actuator color
White
Actuator function
Spring-return
Momentary
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Button color
Green
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Number of command positions
1
Opening diameter
30.5 mm
Bezel color
Titanium
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Metal
Design
Flat
Flat front
Mounting position
As required
Degree of protection
IP69K
IP66
IP67
Degree of protection (front side)
IP67/IP69K
NEMA 4X, 13
Inscription
Blank
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Product category
RMQ-Titan
Size
Front dimensions: Ø 36 mm
Suitable for
Illumination

Export product specification