Download document () of 20
We make what matters work*

182993

Eaton xEffect - XNH circuit protection. Locking facilities for NH00 to NH3 padlock NH fuse-switch, bracket for max. 6 mm diameter

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
182993
EAN
4015081779208
Product Length/Depth
37 mm
Product Height
6 mm
Product Width
17 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Locking device
Mechanical locking
Accessory
Functions
Accessory
For fuse size
00
1
2
3
Type
Accessory
Special features
  • For blocking with a padlock when using a closed XNH disconnector.
  • Padlock with a shsckle diameter of 6 mm max.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.