Download document () of 20
We make what matters work*

182997

Eaton xEffect - XNH circuit protection. Mechanical fuse monitoring for XNH00 NH fuse-switch

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
182997
EAN
4015081779246
Product Length/Depth
20 mm
Product Height
7 mm
Product Width
25 mm
Product Weight
0.006 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mechanical fuse monitoring
Contact set
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
  • 1 change-over contact, AC 250 V, 10/3 A
  • Only in combination with NH-fuse links equipped with a striker pin.
  • Not for use in combination with box terminal or double-prism terminals.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.