Download document () of 20
We make what matters work*

182999

Eaton xEffect - XNH circuit protection. Assembly kit for 2 and 4 pole NH fuse-switch, NH00 to 3

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
182999
EAN
4015081779260
Product Length/Depth
20 mm
Product Height
7 mm
Product Width
25 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Connector
Connection kit, 2 and 4 poles
Accessory
Functions
Accessory
For fuse size
1
00
3
Type
Accessory
Special features
To mechanical connect 2x single-pole or three-pole + single-pole XNH disconnectors.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.