Download document () of 20
We make what matters work*

183004

Eaton xEffect - XNH circuit protection. Box terminal for NH2 NH fuse-switch 25-240 mm²

General specifications

Product Name
Eaton xEffect XNH box terminal
Catalog Number
183004
EAN
4015081779314
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
42 mm
Product Weight
0.069 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Connection technique
Clamp-type terminal
Accessory
Functions
Accessory
For fuse size
2
Type
Accessory
Special features
25 - 240 mm², Cu

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.