Download document () of 20
We make what matters work*

183005

Eaton xEffect - XNH circuit protection. Box terminal for NH3 NH fuse-switch copper band 11x21x1

General specifications

Product Name
Eaton xEffect XNH box terminal
Catalog Number
183005
EAN
4015081779321
Product Length/Depth
25 mm
Product Height
35 mm
Product Width
50 mm
Product Weight
0.108 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Clamp-type terminal
Connection technique
Accessory
Functions
Accessory
For fuse size
3
Type
Accessory
Special features
Cu band: 11x21x1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.