Download document () of 20
We make what matters work*

183006

Eaton xEffect - XNH circuit protection. Cable clamp for NH fuse-switch NH00 10-70 mm²

General specifications

Product Name
Eaton xEffect XNH clamp
Catalog Number
183006
EAN
4015081779338
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.031 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Connection technique
Prism terminal
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
10 - 70 mm², Cu/Al

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.