Download document () of 20
We make what matters work*

183007

Eaton xEffect - XNH circuit protection. Cable clamp for NH fuse-switch NH1 70-150 mm²

General specifications

Product Name
Eaton xEffect XNH clamp
Catalog Number
183007
EAN
4015081779345
Product Length/Depth
20 mm
Product Height
40 mm
Product Width
37 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Connection technique
Prism terminal
Accessory
Functions
Accessory
For fuse size
1
Type
Accessory
Special features
70 - 150 mm², Cu/Al

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.