Download document () of 20
We make what matters work*

183009

Eaton xEffect - XNH circuit protection. Cable clamp for NH fuse-switch NH3 120-300 mm²

General specifications

Product Name
Eaton xEffect XNH clamp
Catalog Number
183009
EAN
4015081779369
Product Length/Depth
25 mm
Product Height
50 mm
Product Width
45 mm
Product Weight
0.223 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Connection technique
Prism terminal
Accessory
Functions
Accessory
For fuse size
3
Type
Accessory
Special features
120 - 300 mm², Cu/Al

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.