Download document () of 20
We make what matters work*

183010

Eaton xEffect - XNH circuit protection. Double cable clamp for NH fuse-switch, 2 x 70-95 mm²

General specifications

Product Name
Eaton xEffect XNH clamp
Catalog Number
183010
EAN
4015081779376
Product Length/Depth
20 mm
Product Height
50 mm
Product Width
37 mm
Product Weight
0.153 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Double-prism terminal
Connection technique
Accessory
Functions
Accessory
For fuse size
1
Type
Accessory
Special features
  • 2 x 70 - 95 mm², Cu/Al
  • Not for use in combination with mechanical fuse monitoring XNH...-XMFM.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.