Download document () of 20
We make what matters work*

183012

Eaton xEffect - XNH circuit protection. Double cable clamp for NH fuse-switch, 2 x 120-240 mm²

General specifications

Product Name
Eaton xEffect XNH clamp
Catalog Number
183012
EAN
4015081779390
Product Length/Depth
25 mm
Product Height
70 mm
Product Width
45 mm
Product Weight
0.318 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Connection technique
Double-prism terminal
Accessory
Functions
Accessory
For fuse size
3
Type
Accessory
Special features
  • 2 x 120 - 240 mm², Cu/Al
  • Not for use in combination with mechanical fuse monitoring XNH...-XMFM.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.