Download document () of 20
We make what matters work*

183013

Eaton xEffect - XNH circuit protection. NH00 replacement cover for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183013
EAN
4015081779406
Product Length/Depth
166 mm
Product Height
78 mm
Product Width
105 mm
Product Weight
0.143 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Spare handle cover
For fuse size
00
Type
Accessory
Special features
  • Cover for XNH disconnector Basic.
  • 3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.