Download document () of 20
We make what matters work*

183016

Eaton xEffect - XNH circuit protection. NH3 replacement cover for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183016
EAN
4015081779437
Product Length/Depth
280 mm
Product Height
123 mm
Product Width
249 mm
Product Weight
0.762 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Spare handle cover
For fuse size
3
Type
Accessory
Special features
Cover for XNH disconnector Basic.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.