Download document () of 20
We make what matters work*

183019

Eaton xEffect - XNH circuit protection. NH2 replacement cover with FCL for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183019
EAN
4015081779468
Product Length/Depth
271 mm
Product Height
115 mm
Product Width
195 mm
Product Weight
0.556 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Spare handle cover
For fuse size
2
Type
Accessory
Special features
  • Cover for XNH disconnector with Fuse control FCL.
  • Can only be used with fuse links equipped with live handle straps.
  • 3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.