Download document () of 20
We make what matters work*

183020

Eaton xEffect - XNH circuit protection. NH3 replacement cover with FCL for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183020
EAN
4015081779475
Product Length/Depth
280 mm
Product Height
123 mm
Product Width
249 mm
Product Weight
0.762 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Spare handle cover
Other
For fuse size
3
Type
Accessory
Special features
  • Cover for XNH disconnector with Fuse control FCL.
  • Can only be used with fuse links equipped with live handle straps.3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.