Download document () of 20
We make what matters work*

183022

Eaton xEffect - XNH circuit protection. NH1 replacement cover with FCE for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183022
EAN
4015081779499
Product Length/Depth
263 mm
Product Height
127 mm
Product Width
183 mm
Product Weight
0.708 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Spare handle cover
For fuse size
1
Type
Accessory
Special features
  • Cover for XNH disconnector with Fuse control FCE.
  • Can only be used with fuse links equipped with live handle straps.
  • 3 pole

Export product specification