Download document () of 20
We make what matters work*

183023

Eaton xEffect - XNH circuit protection. NH2 replacement cover with FCE for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183023
EAN
4015081779505
Product Length/Depth
271 mm
Product Height
146 mm
Product Width
195 mm
Product Weight
0.739 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Spare handle cover
For fuse size
2
Type
Accessory
Special features
  • Cover for XNH disconnector with Fuse control FCE.
  • Can only be used with fuse links equipped with live handle straps.
  • 3 pole

Export product specification