Download document () of 20
We make what matters work*

183093

Eaton xEffect - XNH circuit protection. Connection area cover for XNH1 3 pole, length 42mm

General specifications

Product Name
Eaton xEffect XNH cover
Catalog Number
183093
EAN
4015081780204
Product Length/Depth
42 mm
Product Height
70 mm
Product Width
184 mm
Product Weight
0.065 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover for connection area
Cover
Accessory
Functions
Accessory
For fuse size
1
Type
Accessory
Special features
  • Cable entries can be knocked out as required.
  • 42 mm length for top and bottom.
  • Multiple use per device is possible.
  • 3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.