Download document () of 20
We make what matters work*

183096

Eaton xEffect - XNH circuit protection. Connection area cover extension, 3 pole for NH00 XNH fuse-switch, 39/34

General specifications

Product Name
Eaton xEffect XNH cover
Catalog Number
183096
EAN
4015081780235
Product Length/Depth
98 mm
Product Height
8 mm
Product Width
105 mm
Product Weight
0.014 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Extension of the cover for the connection area
Cover
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
  • For Busbar system 60mm
  • Can be fixed at the top or bottom of the device.
  • 39 or 34 mm distance to the base plate.
  • 3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.